SNVSC31A march 2023 – may 2023 LMR36501 , LMR36502
PRODUCTION DATA
The current mode control scheme of the LM36502 devices allows operation over a wide range of output capacitance. The output capacitor bank is usually limited by the load transient requirements and stability rather than the output voltage ripple. Please refer to Section 9.2 for typical output capacitor value for 3.3-V and 5-V output voltages. Based on Table 9-2, for a 3.3-V output design, you can choose the recommended 1 × 22-µF ceramic output capacitor for this example. For other designs with other output voltages, WEBENCH can be used as a starting point for selecting the value of output capacitor.
In practice, the output capacitor has the most
influence on the transient response and loop-phase margin. Load transient testing and bode
plots are the best way to validate any given design and must always be completed before the
application goes into production. In addition to the required output capacitance, a small
ceramic placed on the output can help reduce high-frequency noise. Small-case size ceramic
capacitors in the range of
1 nF to 100 nF can be very helpful
in reducing spikes on the output caused by inductor and board parasitics.
Limit the maximum value of total output capacitance to about 10 times the design value, or 1000 µF, whichever is smaller. Large values of output capacitance can adversely affect the start-up behavior of the regulator as well as the loop stability. If values larger than noted here must be used, then a careful study of start-up at full load and loop stability must be performed.