SNVSB91C July 2019 – June 2020 LMR36506-Q1
PRODUCTION DATA.
The Detailed Design Procedure provides a detailed design procedure based on Table 5.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 13.5 V (6 V to 60 V) |
Output voltage | 5 V |
Maximum output current | 0 A to 0.6 A |
Switching frequency | 2200 kHz |