The LMR36506 is the industry's smallest 65 V, 0.6 A synchronous step-down DC/DC converter in 2-mm × 2-mm HotRod package. This easy-to-use converter can handle input voltage transients up to 70 V, provide excellent EMI performance and support fixed 3.3 V and other adjustable output voltages. The transient tolerance reduces the necessary design effort to protect against input overvoltage and meets the surge immunity requirements of IEC 61000-4-5.
The LMR36506 uses the peak current mode control architecture with internal compensation to maintain stable operation with minimal output capacitance. The LMR36506 with the right resistor selection from the RT pin to ground can be externally programmed to any desired switching frequency of operation over a wide range from 200 kHz to 2.2 MHz. The precision EN/UVLO feature allows precise control of the device during the start-up and shutdown. The power-good flag, with built-in glitch filter and delayed release, offers a true indication of the system status, eliminating the requirement for an external supervisor. The compact solution size and rich feature set of LMR36506 simplifies implementation for a wide range of industrial applications.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LMR36506 | RPE (VQFN-HR, 9) | 2.00 mm × 2.00 mm |
Changes from Revision A (December 2020) to Revision B (December 2022)
ORDERABLE PART NUMBER | OUTPUT VOLTAGE | EXTERNAL SYNC | FSW | SPREAD SPECTRUM |
---|---|---|---|---|
LMR36506RFRPER | Adjustable | No (Default FPWM at light load) |
Adjustable with RT resistor |
No |
LMR36506R3RPER | 3.3-V Fixed | No (Default PFM at light load) |
Adjustable with RT resistor |
No |
LMR36506RF3RPER | 3.3-V Fixed | No (Default FPWM at light load) |
Adjustable with RT resistor |
No |
LMR36506RRPER | Adjustable | No (Default PFM at light load) |
Adjustable with RT resistor |
No |
LMR36506R5RPER | 5-V Fixed | No (Default PFM at light load) |
Adjustable with RT resistor |
No |