Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMR38010 4.2-V to 80-V, 1-A,
Synchronous SIMPLE SWITCHER Power Converter with 40-µA
IQ
1 Features
- Functional Safety-Capable
- Configured for rugged industrial
applications
- 4.2-V to 80-V input
voltage range
- 1-A
continuous output current
- Ultra-low 40-µA operating
quiescent current
- > 1.5-mm distance
between VIN and GND pin
- 200-kHz to 2.2-MHz
adjustable switching frequency
- Frequency synchronization
to external clock
- Spread spectrum option for
reduced EMI
- 97% maximum duty
cycle
- Support start-up with
pre-biased output
- ±1.0% tolerance voltage
reference at room temperature
- Precision enable
- Easy to use device with
integrated compensation network enabling low BOM count
- Integrated synchronous
rectification
- 8-pin HSOIC with PowerPAD™ integrated circuit package
- PFM and forced PWM (FPWM) options
- Available
in 2-A, LMR38020
- Create a custom design using the
LMR38010 with the WEBENCH® Power Designer