SNVSCM7 December 2023 LMR38015-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to PGND | –0.3 | 85 | V |
EN to PGND | –0.3 | VIN + 0.3 | V | |
FB to PGND | –0.3 | 5.5 | V | |
RT/SYNC to PGND | –0.3 | 5.5 | V | |
Output voltage | CBOOT to SW | –0.3 | 5.5 | V |
SW to PGND | –0.3 | 85 | V | |
SW to PGND less than 10-ns transients | –5.0 | 85.3 | V | |
PGOOD to PGND | –0.3 | 20 | V | |
Junction temperature TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |