SNVSBS6B January 2023 – January 2024 LMR38020-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Operating input voltage range | 4.2 | 80 | V | ||
VOUT | Adjustable output voltage regulation(1) | PFM operation | –1.5% | 2.5% | ||
VOUT | Adjustable output voltage regulation(1) | FPWM operation | –1.5% | 1.5% | ||
ISUPPLY | Input supply current when in regulation | VIN = 24 V, VOUT = 3.3 V, IOUT = 0 A, RFBT = 1 MΩ, PFM variant |
40 | µA | ||
DMAX | Maximum switch duty cycle(2) | 97% | ||||
VHC | FB pin voltage required to trip short-circuit hiccup mode | 0.4 | V | |||
tD | Switch voltage dead time | 5 | ns | |||
TSD | Thermal shutdown temperature | Shutdown temperature | 163 | °C | ||
TSD | Thermal shutdown temperature | Recovery temperature | 150 | °C |