SNVSCJ0A November 2023 – February 2024 LMR38025-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 48V, L = 12µH , TA = 25°C.
12 V LMR38025-Q1 |
VOUT = 5V | 400kHz 2.0ms/DIV |
LMR38025-Q1 | VOUT = 5V AC Coupled |
No Load 8.0ms/DIV |
LMR38025-Q1 | VOUT = 5V | 2.5A to Short 40ms/DIV |
LMR38025-Q1 | VOUT = 5V | No Load 4.0ms/DIV |
LMR38025-Q1(PFM) | VOUT = 5V (AC Coupled) |
400kHz,100µs/DIV |
250mA to 2.25A at 200mA/µs |
LMR38025-Q1 | VOUT = 5V PFM Version |
400kHz |
VIN = 48V | VOUT = 5V | Fsw = 400kHz |
LMR38025-Q1 | VOUT = 5V | 400kHz 2.0ms/DIV |
LMR38025-Q1 | VOUT = 5V AC Coupled |
400kHz 1.0µs/DIV |
LMR38025-Q1 | VOUT = 5V | Short Recovery 40ms/DIV |
LMR38025-Q1 | VOUT = 5V | 400kHz 2µs/DIV |
LMR38025-Q1(PFM) | VOUT = 5V (AC Coupled) |
400kHz 800µs/DIV |
10V to 70V at 200V/ms |
LMR38025-Q1 | VOUT = 12V PFM Version |
400kHz |
Ferrite Bead FBMH3225HM102NT |