SNVSCJ0A November 2023 – February 2024 LMR38025-Q1
PRODUCTION DATA
In some cases, an input UVLO level different than that provided internal to the device is needed. This need can be accomplished by using the circuit shown in Figure 8-2. The turn-on voltage is designated as VON while the turn-off voltage is VOFF. First, a value for RENB is chosen in the range of 10kΩ to 100kΩ, then use Equation 13 and Equation 14 to calculate RENT and VOFF.
where