SNVSCM5 January 2024 LMR43606-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12V, TA = 25°C.
LMR43606MSC3 | VOUT = 3.3V | 2.2MHz (AUTO) |
Fixed |
LMR43606MSC5 | VOUT = 5V | 2.2MHz (AUTO) |
Fixed |
LMR43606RS3 | VOUT = 3.3V | 400kHz (AUTO) |
Fixed |
LMR43606RS5 | VOUT = 5V | 400kHz (AUTO) |
Fixed |
LMR43606MSC3 | VOUT = 3.3V | 2.2MHz (AUTO) |
Fixed |
LMR43606MSC3 | VOUT = 3.3V | 2.2MHz (AUTO) |
Fixed |
LMR43606MSC3 | VOUT = 3.3V fixed | 2.2MHz (AUTO) |
LMR43606MSC3 | VOUT = 3.3V | 2.2MHz (AUTO) |
Fixed |
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Fixed | Load = 0.6A |
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Fixed | Load = 0.6A |
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Fixed | Load = 0.6A |
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Fixed | Load = 0.6A |
LMR43606MSC3 | VOUT = 3.3V | 2.2MHz (FPWM) |
Fixed |
LMR43606MSC5 | VOUT = 5V | 2.2MHz (FPWM) |
Fixed |
LMR43606MSC3 | VOUT = 3.3V | 400kHz (FPWM) |
Fixed |
LMR43606MSC5 | VOUT = 5V | 400kHz (FPWM) |
Fixed |
LMR43606MSC3 | VOUT = 3.3V | 400kHz (AUTO) |
Fixed |
LMR43606MSC3 | VOUT = 3.3V | 2.2MHz (AUTO) |
Fixed |
LMR43606MSC3 | VOUT = 3.3V | 12VIN, 600mA, 2.2MHz (AUTO) |
Fixed | 3.3 VOUT |
LMR43606MSC3 | VOUT = 3.3V | 2.2MHz (FPWM) |
60 mA to 600mA,1A/µs | Fixed |
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Fixed | Load = 0.6A |
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Fixed | Load = 0.6A |
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Fixed | Load = 0.6A |
Ferrite Bead Part Number: FBMH3225HM601NT | Alternate Ferrite Bead Part Number: FBMH3225HM102N |
U1 | ƒSW | VOUT | L | NOMINAL COUT (RATED CAPACITANCE) | RFBT | RFBB | CFF |
---|---|---|---|---|---|---|---|
LMR43606MSC3RPERQ1 | 2200kHz | 3.3V Fixed | 5.6µH, 31mΩ | 2 × 22µF | 0Ω | DNP | DNP |