SNVSCM5 January 2024 LMR43606-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IQVIN | Input current to VIN | VIN = 13.5V, Fixed 3.3V VOUT, IOUT = 0A, Auto mode | 1.5 | µA | ||
VIN = 13.5V, Fixed 5V VOUT, IOUT = 0A, Auto mode | 2 | µA | ||||
POWER STAGE | ||||||
VDROP1 | Input to output voltage differential to maintain VOUT regulation ≥ 95%, with frequency foldback | VOUT = 3.3V, fixed 2.2MHz, IOUT = 0.6A | 0.2 | V | ||
VOUT = 5V, fixed 2.2MHz, IOUT = 0.6A | 0.2 | V | ||||
VDROP2 | Input to output voltage differential to maintain VOUT regulation ≥ 95% and FSW ≥ 1.85MHz | VOUT = 3.3V, fixed 2.2MHz, IOUT = 0.6A | 0.7 | V | ||
Input to output voltage differential to maintain VOUT regulation ≥ 95% and FSW ≥ 1.85MHz | VOUT = 5V, fixed 2.2MHz trim, IOUT = 0.6A | 0.9 | V | |||
DMAX | Maximum switch duty cycle | VOUT =5V, while in frequency fold-back, IOUT = 0.6A | 98 | % | ||
Fsw = 1.85MHz, VOUT = 5.0V, IOUT = 0.6A | 87 | % | ||||
RFBPARA(min) | Minimum value of the parallel feedback resistors: RFBT//RFBB | 5 | kΩ | |||
PROTECTION | ||||||
TSD(trip) | Thermal shutdown temperature | Shutdown temperature | 158 | 168 | 186 | °C |
TSD(hyst) | Thermal shutdown temperature | Recovery temperature | 15 | 20 | °C |