Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMR50410-Q1 SIMPLE SWITCHER® 4-V to 36-V, 1-A Buck Converter in SOT-23-6 Package
1 Features
- AEC-Q100 qualified
- Temperature grade 1:
–40°C to 125°C ambient operating temperature range
- Functional Safety-Capable
- Configured for rugged automotive applications
- Input voltage range: 4 V
to 36 V
- 1-A continuous output
current
- Minimum switching-on
time: 60 ns
- 2.1-MHz fixed switching
frequency
- Junction temperature
range: –40°C to 150°C
- 98% maximum duty
cycle
- Monotonic start-up with
pre-biased output
- Internal short circuit
protection with hiccup mode
- ±1% tolerance voltage
reference
- Precision enable
- Small solution size and ease of use
- Integrated synchronous rectification
- Internal compensation for ease of use
- SOT-23-6 package
- Pin-to-pin compatible with TPS560430-Q1
- Various options in pin-to-pin
compatible package
- PFM and forced PWM (FPWM)
options
- Fixed 3.3-V and 5.0-V
output option
- Create a custom design using the LMR50410-Q1 with
the WEBENCH® Power
Designer