SLUSDW4A October 2019 – November 2020 LMR50410-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | ||||||
VIN_UVLO | Undervoltage lockout thresholds | Rising threshold | 3.55 | 3.75 | 4 | V |
Falling threshold | 3.25 | 3.45 | 3.65 | V | ||
Hysteresis | 0.3 | V | ||||
IQ-nonSW | Operating quiescent current (non-switching)(2) | VEN = 3.3 V, VFB=1.1V (PFM variant only) | 80 | 120 | µA | |
ISD | Shutdown quiescent current; measured at VIN pin | VEN = 0 V | 3 | 10 | µA | |
ENABLE (EN PIN) | ||||||
VEN-VOUT-H | Enable input high-level for VOUT | VENABLE rising | 1.1 | 1.23 | 1.36 | V |
VEN-VOUT-L | Enable input low-level for VOUT | VENABLE falling | 0.95 | 1.1 | 1.22 | V |
VEN-VOUT-HYS | Enable input hysteresis for VOUT | Hysteresis | 130 | mV | ||
ILKG-EN | Enable input leakage current | VEN = 3.3V | 10 | 200 | nA | |
VOLTAGE REFERENCE (FB PIN) | ||||||
VFB | Feedback voltage | 0.99 | 1 | 1.01 | V | |
VOUT-3.3V-Fixed | Output voltage | Vin=12V | 3.25 | 3.3 | 3.35 | V |
VOUT-5V-Fixed | Output voltage | Vin=12V | 4.925 | 5.0 | 5.075 | V |
ILKG-FB | Feedback leakage current | FB = 1.2 V | 0.2 | nA | ||
ILKG-VOUT-3.3V-Fixed | Feedback leakage current | VOUT = 3.3 V (Fixed Option) | 1.7 | µA | ||
ILKG-VOUT-5V-Fixed | Feedback leakage current | VOUT = 5V (Fixed Option) | 2.6 | µA | ||
CURRENT LIMITS AND HICCUP | ||||||
ISC | High-side current limit(3) | Vin=12V | 1.25 | 1.6 | 1.9 | A |
ILS-LIMIT | Low-side current limit(3) | Vin=12V | 0.9 | 1.1 | 1.3 | A |
IL-ZC | Zero cross detector threshold | PFM variants only | 0.02 | A | ||
IL-NEG | Negative current limit(3) | FPWM variant only | –0.6 | A | ||
MOSFETS | ||||||
RDS-ON-HS | High-side MOSFET ON-resistance | TJ=25 ℃, VIN = 12 V | 450 | mΩ | ||
RDS-ON-LS | Low-side MOSFET ON-resistance | TJ=25 ℃, VIN = 12 V | 240 | mΩ | ||
THERMAL SHUTDOWN | ||||||
TSD-Rising(1) | Thermal shutdown | Shutdown threshold | 170 | °C | ||
TSD-Falling(1) | Thermal shutdown | Recovery threshold | 158 | °C |