SLUSFV7 November 2024 LMR51403
PRODUCTION DATA
The LMR51403 is a step-down DC-to-DC converter. The LMR51403 is typically used to convert a higher input voltage to a lower output DC voltage with a maximum output current of 300mA. The following design procedure can be used to select components for the LMR51403.