SLUSFV7 November 2024 LMR51403
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the LMR51403. When VEN is below 1V (typical) , the device is in shutdown mode. The LMR51403 also employs VIN undervoltage lockout protection (UVLO). If VIN voltage is below the UVLO threshold of 3.56V (typical), the converter turns off.