SLUSFM3 September 2024 LMR51425-Q1 , LMR51435-Q1
PRODUCTION DATA
The LMR514x5-Q1 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 8-1 shows a basic schematic.
The external components have to fulfill the needs of the application and the stability criteria of the control loop of the device. Use the following tables to simplify the output filter component selection.
fSW (kHz) | VOUT (V) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) | CFF (pF) | RFF (kΩ) |
---|---|---|---|---|---|---|---|
440 | 3.3 | 6.8 | 56 | 100 | 31.6 | 27 | 1 |
5 | 8.2 | 33 | 100 | 19.1 | 27 | 1 | |
1000 | 3.3 | 3.3 | 27 | 100 | 31.6 | 18 | 1 |
5 | 4.7 | 18 | 100 | 19.1 | 18 | 1 |
fSW (kHz) | VOUT (V) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) | CFF (pF) | RFF (kΩ) |
---|---|---|---|---|---|---|---|
440 | 3.3 | 4.7 | 75 | 100 | 31.6 | 27 | 1 |
5 | 6.8 | 47 | 100 | 19.1 | 27 | 1 | |
1000 | 3.3 | 2.7 | 39 | 100 | 31.6 | 18 | 1 |
5 | 3.3 | 27 | 100 | 19.1 | 18 | 1 |