SLUSEP7 December 2022 LMR51440 , LMR51450
PRODUCTION DATA
The switching frequency of the LMR514x0 can be programmed by the resistor RT from the RT pin and GND pin. To determine the timing resistance for a given switching frequency, use Equation 2 or the curve in Figure 8-4. Table 8-1 gives typical RT values for a given fSW.
fSW (kHz) | RT (kΩ) |
---|---|
200 | 84.5 |
400 | 39.2 |
495 | 31.6 |
500 | Open or pull-up to voltage >1.0 V |
800 | 18.2 |
1000 | 14.3 |
1000 | Short to GND |