SLUSFL7 August 2024 LMR51606-Q1 , LMR51610-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Operating input voltage range | 4 | 65 | V | ||
VOUT | Adjustable output voltage regulation(1) | PFM operation | –1.5% | 2.5% | ||
ISUPPLY | Input supply current when in regulation | VIN = 24V, VOUT = 5V, IOUT = 0A, RFBB = 22.1kΩ, PFM operation |
38 | µA | ||
DMAX | Maximum switch duty cycle(2) | 96% | ||||
VHC | FB pin voltage required to trip short-circuit hiccup mode | 0.32 | V | |||
THICCUP | Time between current-limit hiccup burst |
150 | ms |