SNAS872 December 2024 LMR60410
PRODMIX
The PGOOD pin is an open drain output that is used as a monitoring pin. If needed, a 100kΩ can be used to pull up to a suitable voltage supply. Refer to Section 6.3 for a range of recommended PGOOD pin pullup voltages. Other considerations, such as power consumption, can increase the value listed above.