SNAS872 December 2024 LMR60410
PRODMIX
To prevent excessive heating and power consumption under sustained short circuit conditions, a hiccup mode is included. If an over current condition is maintained, the LMR60410 device shuts off output and waits for approximately 85ms, after which the LMR60410 restarts operation beginning by activating soft start.
The LMR60410 enters into hiccup mode of operation after the following conditions are met:
Hiccup mode of operation is characterized by periods of non-switching followed by periods of switching where the device tries to start up and regulate the output voltage to the desired set point. After the fault on the output is removed, the device starts up normally.