SNAS872 December 2024 LMR60410
PRODMIX
The LMR60410 is a step-down DC–DC converter, typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 1A. The following design procedure can be used to select components for the LMR60410. Refer to Figure 8-1 for a reference schematic as well as Table 8-1 to assist in component selection.