SNVSCJ3 December 2023 LMR66410 , LMR66420 , LMR66430
PRODUCTION DATA
Section 8.2.3 provides a detailed design procedure based on Table 8-7.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V (7 V to 36 V) |
Output voltage | 5 V |
Maximum output current | 0 A to 3 A |
Switching frequency | 400 kHz |