SNAS714C November 2016 – August 2021 LMS3635-Q1 , LMS3655-Q1
PRODUCTION DATA
Example requirements for a typical 3.3-V application. The input voltages are here for illustration purposes only. See Section 7.6 for minimum operating input voltage. The minimum input voltage necessary to achieve proper output regulation depends on the components used. See Figure 9-23 for typical drop-out behavior.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 8-V to 18-V steady-state, 4.0-V to 36-V transients |
Output current | 0 A to 5.5 A |
Switching Frequency at 0-A load | Not critical: Need >330 kHz at high load only |
Current Consumption at 0-A load | Critical: Need to ensure low current consumption to reduce battery drain |
Synchronization | No |