The LMT01 device is a high-accuracy, 2-pin temperature sensor with an easy-to-use pulse count current loop interface, which makes it suitable for onboard and offboard applications in automotive, industrial, and consumer markets. The LMT01 digital pulse count output and high accuracy over a wide temperature range allow pairing with any MCU without concern for integrated ADC quality or availability, while minimizing software overhead. TI’s LMT01 device achieves a maximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to 90°C without system calibration or hardware and software compensation.
The LMT01’s pulse count interface is designed to directly interface with a GPIO or comparator input, thereby simplifying hardware implementation. Similarly, the LMT01's integrated EMI suppression and simple 2-pin architecture makes it suitable for onboard and offboard temperature sensing in a noisy environment. The LMT01 device can be easily converted into a two-wire temperature probe with a wire length up to two meters. See LMT01-Q1 for the automotive qualified version.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMT01LPG | TO-92 (2) | 4.00 mm × 3.15 mm |
LMT01DQX | WSON (2) | 1.70 mm × 2.50 mm |
Changes from C Revision (June 2017) to D Revision
Changes from B Revision (April 2017) to C Revision
Changes from A Revision (June 2015) to B Revision
Changes from * Revision (June 2015) to A Revision