See (1)(2)
|
MIN |
MAX |
UNIT |
Supply
voltage |
–0.3 |
6 |
V |
Voltage at
output pin |
–0.3 |
(VDD +
0.5) |
V |
Output
current |
–7 |
7 |
mA |
Input
current at any pin (3) |
–5 |
5 |
mA |
Maximum
junction temperature (TJMAX) |
|
150 |
°C |
Storage
temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability
(2) Soldering process must comply with TI's Reflow Temperature Profile specifications. Refer to
www.ti.com/packaging. Reflow temperature profiles are different for lead-free and non-lead-free packages.
(3) When the input voltage (VI) at any pin exceeds power supplies (VI < GND or VI > V), the current at that pin should be limited to 5 mA.