SNOSA87C October 2003 – October 2016 LMV116 , LMV118
PRODUCTION DATA.
The LMV11x is specified for operation from 2.7 V to 12 V (±1.35 V to ±6 V) over a –40°C to +85°C temperature range. For proper operation, the power supplies must be properly decoupled. For decoupling the supply lines it is suggested that 100-nF capacitors be placed as close as possible to the operational amplifier power supply pins. For single supply, place a capacitor between V+ and V– supply leads. For dual supplies, place one capacitor between V+ and ground, and one capacitor between V– and ground.