SLOS263Y august 1999 – august 2023 LMV321 , LMV324 , LMV358
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMV321, LMV358, and LMV324 devices are fully
specified and ensured for operation from
2.7 V to 5
V. In addition, many specifications apply from –40°C to 125°C. Parameters that vary
significantly with operating voltages or temperature are shown in the Typical Characteristics graphs.