SLOS263Y august 1999 – august 2023 LMV321 , LMV324 , LMV358
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIO | Input offset voltage | 1.7 | 7 | mV | |||
αVIO | Average temperature coefficient of input offset voltage | 5 | μV/°C | ||||
IIB | Input bias current | 11 | 250 | nA | |||
IIO | Input offset current | 5 | 50 | nA | |||
CMRR | Common-mode rejection ratio | VCM = 0 to 1.7 V | 50 | 63 | dB | ||
kSVR | Supply-voltage rejection ratio | VCC = 2.7 V to 5 V, VO = 1 V | 50 | 60 | dB | ||
VICR | Common-mode input voltage range | CMRR ≥ 50 dB | 0 | –0.2 | V | ||
1.9 | 1.7 | ||||||
VO | Output swing | RL = 10 kΩ to 1.35 V | High level | VCC – 100 | VCC – 10 | mV | |
Low level | 60 | 180 | |||||
ICC | Supply current | LMV321I | 80 | 170 | μA | ||
LMV358I (both amplifiers) | 140 | 340 | |||||
LMV324I (all four amplifiers) | 260 | 680 | |||||
B1 | Unity-gain bandwidth | CL = 200 pF | 1 | MHz | |||
Φm | Phase margin | 60 | deg | ||||
Gm | Gain margin | 10 | dB | ||||
Vn | Equivalent input noise voltage | f = 1 kHz | 46 | nV/√ Hz | |||
In | Equivalent input noise current | f = 1 kHz | 0.17 | pA/√ Hz |