SLOS447I September 2004 – May 2016 LMV341 , LMV342 , LMV344
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOT-23, SC70 | ||
IN+ | 1 | I | Noninverting input on channel 1 |
IN– | 3 | I | Inverting input on channel 1 |
OUT | 4 | O | Output on channel 1 |
GND | 2 | — | Ground |
SHDN | 5 | I | Shutdown active low |
V+ | 6 | — | Positive power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, VSSOP | ||
1IN+ | 3 | I | Noninverting input on channel 1 |
1IN– | 2 | I | Inverting input on channel 1 |
1OUT | 1 | O | Output on channel 1 |
2IN+ | 5 | I | Noninverting input on channel 2 |
2IN– | 6 | I | Inverting input on channel 2 |
2OUT | 7 | O | Output on channel 2 |
GND | 4 | — | Ground |
V+ | 8 | — | Positive power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, TSSOP | ||
1IN+ | 3 | I | Noninverting input on channel 1 |
1IN– | 2 | I | Inverting input on channel 1 |
1OUT | 1 | O | Output on channel 1 |
2IN+ | 5 | I | Noninverting input on channel 2 |
2IN– | 6 | I | Inverting input on channel 2 |
2OUT | 7 | O | Output on channel 2 |
3IN+ | 10 | I | Noninverting input on channel 3 |
3IN– | 9 | I | Inverting input on channel 3 |
3OUT | 8 | O | Output on channel 3 |
4IN+ | 12 | I | Noninverting input on channel 4 |
4IN– | 13 | I | Inverting input on channel 4 |
4OUT | 14 | O | Output on channel 4 |
GND | 11 | — | Ground |
V+ | 4 | — | Positive power supply |