Refer to the PDF data sheet for device specific package drawings
The LMV34x devices are single, dual, and quad CMOS operational amplifiers, respectively, with low voltage, low power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1 pA (typical) and an offset voltage of 0.25 mV (typical). The single-supply amplifier is designed specifically for low-voltage
(2.7 V to 5 V) operation, with a wide common-mode input voltage range that typically extends from –0.2 V to 0.8 V from the positive supply rail. The LMV341 (single) also offers a shutdown (SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 33 nA (typical). Additional features of the family are a 20-nV/√Hz voltage noise at 10 kHz, 1-MHz unity-gain bandwidth, 1-V/μs slew rate, and 100-μA current consumption per channel.
Offered in both the SOT-23 and smaller SC70 packages, the LMV341 is suitable for the most space-constraint applications. The LMV342 dual device is offered in the standard SOIC and VSSOP packages. An extended industrial temperature range from –40°C to 125°C makes these devices suitable in a wide variety of commercial and industrial environments.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMV341IDCK | SC70 (6) | 2.00 mm × 1.25 mm |
LMV341IDBV | SOT-23 (6) | 2.90 mm ×1.60 mm |
LMV342ID | SOIC (8) | 4.90 mm × 3.91 mm |
LMV342IDGK | VSSOP (8) | 3.00 mm × 3.00 mm |
LMV344ID | SOIC (14) | 8.65 mm × 3.91 mm |
LMV344IPW | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from H Revision (June 2012) to I Revision