SLOS447I September 2004 – May 2016 LMV341 , LMV342 , LMV344
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
V+ | Supply voltage(2) | –0.3 | 5.5 | V | ||
VID | Differential input voltage(3) | ±5.5 | V | |||
VI | Input voltage (either input) | –0.3 | 5.5 | V | ||
VO | Output voltage | –0.3 | VCC + 0.3 | V | ||
TJ | Operating virtual junction temperature | 150 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
V+ | Supply voltage (single-supply operation) | 2.5 | 5.5 | V |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LMV342 | LMV344 | LMV341 | LMV342 | LMV344 | UNIT | ||
---|---|---|---|---|---|---|---|---|
D (SOIC) | DBV (SOT-23) |
DCK (SC70) | DGK (VSSOP) | PW (TSSOP) | ||||
8 PINS | 14 PINS | 6 PINS | 6 PINS | 8 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) (3) | 123.9 | 88.7 | 193.4 | 196.8 | 192.3 | 118 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 70.2 | 49 | 145.6 | 82.4 | 78.2 | 46.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 64.1 | 43 | 44.1 | 95.2 | 112.6 | 59.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 25 | 16.9 | 34.1 | 1.8 | 15.2 | 5.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 63.6 | 42.7 | 43.4 | 93.2 | 111.2 | 59.1 | °C/W |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | 25°C | 0.25 | 4 | mV | |||
Full range | 4.5 | |||||||
αVIO | Average temperature coefficient of input offset voltage | Full range | 1.7 | μV/°C | ||||
IIB | Input bias current | 25°C | 1 | 120 | pA | |||
–40°C to 85°C | 250 | |||||||
–40°C to 125°C | 3 | nA | ||||||
IIO | Input offset current | 25°C | 6.6 | fA | ||||
CMRR | Common-mode rejection ratio | 0 ≤ VICR ≤ 1.7 V | 25°C | 56 | 80 | dB | ||
0 ≤ VICR ≤ 1.6 V | Full range | 50 | ||||||
kSVR | Supply-voltage rejection ratio | 2.7 V ≤ V+ ≤ 5 V | 25°C | 65 | 82 | dB | ||
Full range | 60 | |||||||
VICR | Common-mode input voltage range | Lower range, CMRR ≥ 50 dB | 25°C | –0.2 | 0 | V | ||
Upper range, CMRR ≥ 50 dB | 25°C | 1.7 | 1.9 | |||||
AV | Large-signal voltage gain(2) | RL = 10 kΩ to 1.35 V | 25°C | 78 | 113 | dB | ||
Full range | 70 | |||||||
RL = 2 kΩ to 1.35 V | 25°C | 72 | 103 | |||||
Full range | 64 | |||||||
VO | Output swing (delta from supply rails) |
RL = 2 kΩ to 1.35 V | Low level | 25°C | 24 | 60 | mV | |
Full range | 95 | |||||||
High level | 25°C | 26 | 60 | |||||
Full range | 95 | |||||||
RL = 10 kΩ to 1.35 V | Low level | 25°C | 5 | 30 | ||||
Full range | 40 | |||||||
High level | 25°C | 5.3 | 30 | |||||
Full range | 40 | |||||||
ICC | Supply current (per channel) | 25°C | 100 | 170 | μA | |||
Full range | 230 | |||||||
IOS | Output short-circuit current | Sourcing | LMV341, LMV342 | 25°C | 20 | 32 | mA | |
LMV344 | 18 | 24 | ||||||
Sinking | 15 | 24 | ||||||
SR | Slew rate | RL = 10 kΩ(3) | 25°C | 1 | V/μs | |||
GBM | Unity-gain bandwidth | RL = 10 kΩ, CL = 200 pF | 25°C | 1 | MHz | |||
Φm | Phase margin | RL = 100 kΩ | 25°C | 72 | ° | |||
Gm | Gain margin | RL = 100 kΩ | 25°C | 20 | dB | |||
Vn | Equivalent input noise voltage | f = 1 kHz | 25°C | 40 | nV/√Hz | |||
In | Equivalent input noise current | f = 1 kHz | 25°C | 0.001 | pA/√Hz | |||
THD | Total harmonic distortion | f = 1 kHz, AV = 1, RL = 600 Ω, VI = 1 VPP |
25°C | 0.017% |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | 25°C | 0.25 | 4 | mV | |||
Full range | 4.5 | |||||||
αVIO | Average temperature coefficient of input offset voltage | Full range | 1.9 | μV/°C | ||||
IIB | Input bias current | 25°C | 1 | 200 | pA | |||
–40°C to 85°C | 375 | |||||||
–40°C to 125°C | 5 | nA | ||||||
IIO | Input offset current | 25°C | 6.6 | fA | ||||
CMRR | Common-mode rejection ratio | 0 ≤ VICR ≤ 4 V | 25°C | 56 | 86 | dB | ||
0 ≤ VICR ≤ 3.9 V | Full range | 50 | ||||||
kSVR | Supply-voltage rejection ratio | 2.7 V ≤ V+ ≤ 5 V | 25°C | 65 | 82 | dB | ||
Full range | 60 | |||||||
VICR | Common-mode input voltage range |
Lower range, CMRR ≥ 50 dB | 25°C | –0.2 | 0 | V | ||
Upper range, CMRR ≥ 50 dB | 25°C | 4 | 4.2 | |||||
AV | Large-signal voltage gain(2) | RL = 10 kΩ to 2.5 V | 25°C | 78 | 116 | dB | ||
Full range | 70 | |||||||
RL = 2 kΩ to 2.5 V | 25°C | 72 | 107 | |||||
Full range | 64 | |||||||
VO | Output swing (delta from supply rails) |
RL = 2 kΩ to 2.5 V | Low level | 25°C | 32 | 60 | mV | |
Full range | 95 | |||||||
High level | 25°C | 34 | 60 | |||||
Full range | 95 | |||||||
RL = 10 kΩ to 2.5 V | Low level | 25°C | 7 | 30 | ||||
Full range | 40 | |||||||
High level | 25°C | 7 | 30 | |||||
Full range | 40 | |||||||
ICC | Supply current (per channel) | 25°C | 107 | 200 | μA | |||
Full range | 260 | |||||||
IOS | Output short-circuit current | Sourcing | LMV341, LMV342 | 25°C | 85 | 113 | mA | |
LMV344 | 85 | 113 | ||||||
Sinking | 50 | 75 | ||||||
SR | Slew rate | RL = 10 kΩ(3) | 25°C | 1 | V/μs | |||
GBM | Unity-gain bandwidth | RL = 10 kΩ, CL = 200 pF | 25°C | 1 | MHz | |||
Φm | Phase margin | RL = 100 kΩ | 25°C | 70 | ° | |||
Gm | Gain margin | RL = 100 kΩ | 25°C | 20 | dB | |||
Vn | Equivalent input noise voltage | f = 1 kHz | 25°C | 39 | nV/√Hz | |||
In | Equivalent input noise current | f = 1 kHz | 25°C | 0.001 | pA/√Hz | |||
THD | Total harmonic distortion | f = 1 kHz, AV = 1, RL = 600 Ω, VI = 1 VPP |
25°C | 0.012% |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ICC(SHDN) | Supply current in shutdown mode | VSD = 0 V | 25°C | 0.045 | 1000 | nA | ||
Full range | 1.5 | μA | ||||||
t(on) | Amplifier turnon time | 25°C | 5 | μs | ||||
VSD | Recommended shutdown pin voltage range | ON mode | 25°C | 2.4 | 2.7 | V | ||
Shutdown mode | 0 | 0.8 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ICC(SHDN) | Supply current in shutdown mode | VSD = 0 V | 25°C | 0.033 | 1 | μA | ||
Full range | 1.5 | |||||||
t(on) | Amplifier turnon time | 25°C | 5 | μs | ||||
VSD | Recommended shutdown pin voltage range | ON mode | 25°C | 4.5 | 5 | V | ||
Shutdown mode | 0 | 0.8 |