SLOS263Y august 1999 – august 2023 LMV321 , LMV324 , LMV358
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The measured transfer functions in Figure 8-2, Figure 8-3, and Figure 8-4 were generated by sweeping the input voltage from 0 V to 2.5 V. However, this design should only be used between 0.5 V and 2 V for optimum linearity.