SLOS263Y august 1999 – august 2023 LMV321 , LMV324 , LMV358
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMV321, LMV358, LMV324 devices are specified for operation from 2.7 to 5 V; many specifications apply from –40°C to 125°C. The Typical Characteristics section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 5.5 V can permanently damage the device (see the Absolute Maximum Ratings).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout section.