SNOS534J February 2001 – November 2016 LMV712-N , LMV712-N-Q1
PRODUCTION DATA.
The LMV712-N devices are high-performance BiCMOS operational amplifiers intended for applications requiring rail-to-rail inputs combined with speed and low noise. They offer a bandwidth of
5 MHz and a slew rate of 5 V/µs, and can handle capacitive loads of up to 200 pF without oscillation.
The LMV712-N is ensured to operate from 2.7 V to 5.5 V and offers two independent shutdown pins. This feature allows disabling of each device separately and reduces the supply current to less than 1 µA typical. The output voltage rapidly ramps up smoothly with no glitch as the amplifier comes out of the shutdown mode.
The LMV712-N with the shutdown feature is offered in space-saving 10-pin DSBGA and 10-pin WSON packages. It is also offered in 10-pin VSSOP package. These packages are designed to meet the demands of small size, low power, and low cost required by cellular phones and similar battery-operated portable electronics.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMV712-N | DSBGA (10) | 1.75 mm × 2.25 mm |
WSON (10) | 3.00 mm × 3.00 mm | |
LMV712-N, LMV712-N-Q1 |
VSSOP (10) | 3.00 mm × 3.00 mm |