SLOS969A June 2017 – January 2018 LMV722-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | TJ = 25°C | –0.08 | 3 | mV | ||
| TJ = –40°C to +125°C | 3.5 | ||||||
| TCVIO | Input offset voltage average drift | TJ = 25°C | 0.6 | μV/°C | |||
| IIB | Input bias current | TJ = 25°C | 260 | nA | |||
| IIO | Input offset current | TJ = 25°C | 25 | nA | |||
| CMMR | Common-mode rejection ratio | VICR = 0 V to 4.1 V | TJ = 25°C | 80 | 89 | dB | |
| VICR = 0 V to 4.1 V | TJ = –40°C to +125°C | 75 | |||||
| PSRR | Power-supply rejection ratio | VCC+ = 2.2 V to 5 V, VO = 0, VICR = 0 |
TJ = 25°C | 70 | 90 | dB | |
| VCC+ = 2.2 V to 5 V, VO = 0, VICR = 0 |
TJ = –40°C to +125°C | 64 | |||||
| VICR | Input common-mode voltage | CMRR ≥ 50 dB | TJ = 25°C | –0.3 | V | ||
| TJ = 25°C | 4.1 | ||||||
| AVD | Large-signal voltage gain | RL = 600 Ω, VO = 0.75 V to 4.8 V |
TJ = 25°C | 80 | 87 | dB | |
| TJ = –40°C to +125°C | 70 | ||||||
| RL = 2 kΩ, VO = 0.7 V to 4.9 V |
TJ = 25°C | 80 | 94 | ||||
| TJ = –40°C to +125°C | 70 | ||||||
| VO | Output swing | RL = 600 Ω to VCC+/2 | TJ = 25°C | 4.84 | 4.882 | V | |
| TJ = –40°C to +125°C | 4.815 | ||||||
| TJ = 25°C | 0.134 | 0.19 | |||||
| TJ = –40°C to +125°C | 0.215 | ||||||
| RL = 2 kΩ to VCC+/2 | TJ = 25°C | 4.93 | 4.952 | ||||
| TJ = –40°C to +125°C | 4.905 | ||||||
| TJ = 25°C | 0.076 | 0.11 | |||||
| TJ = –40°C to +125°C | 0.135 | ||||||
| IO | Output current | Sourcing, VO = 0 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 20 | 52.6 | mA | |
| TJ = –40°C to +125°C | 12 | ||||||
| Sinking, VO = 2.2 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 15 | 23.7 | ||||
| TJ = –40°C to +125°C | 8.5 | ||||||
| ICC | Supply current | TJ = 25°C | 2.01 | 2.4 | mA | ||
| TJ = –40°C to +125°C | 2.8 | ||||||
| SR | Slew rate(1) | TJ = 25°C | 5.25 | V/μs | |||
| GBW | Gain bandwidth product | TJ = 25°C | 10 | MHz | |||
| Φm | Phase margin | TJ = 25°C | 72 | ° | |||
| Gm | Gain margin | TJ = 25°C | –11 | dB | |||
| Vn | Input-referred voltage noise | f = 1 kHz | TJ = 25°C | 10.5 | nV/√Hz | ||
| In | Input-referred current noise | f = 1 kHz | TJ = 25°C | 0.2 | pA/√Hz | ||
| THD | Total harmonic distortion | f = 1 kHz, AV = 1, RL = 600 Ω, VO = 500 mVpp |
TJ = 25°C | 0.001% | |||