SLOS969A June 2017 – January 2018 LMV722-Q1
PRODUCTION DATA.
The LMV722-Q1 is a low-power, low-noise, rail-to-rail output op amp. This device is AEC-Q100 qualified for automotive applications. The LMV722-Q1 operates from a single 2.2 V to 5.5 V supply, is unity-gain stable, and is suitable for a wide range of general-purpose applications. The input common-mode voltage range includes ground. Rail-to-rail input and output swing significantly increases dynamic range in low-supply applications and makes applications suitable for driving sampling analog-to-digital converters (ADCs). The small footprints of the LMV722-Q1 package saves space on printed-circuit boards and enables good signal integrity and noise performance during the design of smaller electronic products, such as automotive head units.