The LMV84x devices are low-voltage and low-power operational amplifiers that operate with supply voltages ranging from 2.7 V to 12 V and have rail-to-rail input and output capability. Their low offset voltage, low supply current, and CMOS inputs make them ideal for high impedance sensor interface and battery-powered applications.
The single LMV841 is offered in the space-saving 5-pin SC70 package, the dual LMV842 in the 8-pin VSSOP and 8-pin SOIC packages, and the quad LMV844 in the 14-pin TSSOP and 14-pin SOIC packages. These small packages are ideal solutions for area-constrained PCBs and portable electronics.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMV841 | SC70 (5) | 2.00 mm × 1.25 mm |
LMV842 | VSSOP (8) | 3.00 mm × 3.00 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
LMV844 | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from H Revision (July 2016) to I Revision
Changes from G Revision (February 2013) to H Revision
Changes from F Revision (February 2013) to G Revision
PIN | DESCRIPTION | |
---|---|---|
NAME | I/O. | |
+IN | I | Noninverting Input |
–IN | I | Inverting Input |
OUT | O | Output |
V+ | P | Positive Supply |
V– | P | Negative Supply |