SNOS976M November 2001 – September 2016 LMV981-N , LMV982-N
PRODUCTION DATA.
The LMV98x-N is specified for operation from 1.8 V to 5 V; many specifications apply from –40°C to 125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Typical Characteristics.
CAUTION
Supply voltages larger than 5.5 V can permanently damage the device; see Absolute Maximum Ratings.
For proper operation, the power supplies must be properly decoupled. For decoupling the supply lines, TI recommends that 10-nF capacitors be placed as close as possible to the op amp power supply pins. For single-supply, place a capacitor between V+ and V− supply leads. For dual supplies, place one capacitor between V+ and ground, and one capacitor between V– and ground.