SNAS800B July 2021 – February 2024 LMX1204
PRODUCTION DATA
SYSREF repeater mode with delay enabled is possible with LMX to LMX fanout devices by retiming the SYSREFout at different edge of IQ gen. This retiming can have the delay margin between CLKIN and SYSREFREQ inputs based on SYSREF_DELAY_DIV value.
Table 6-17 shows how the total delay margin for the SYSREF windowing relates the various SYSREF settings.
SYSREF_DELAY_DIV | POSITION CODE SELECTED DURING SYNC | EDGE FOR MAX MARGIN | TOTAL MARGIN IN CLKIN CYCLE | SYSREFx_DELAY_PHASE | SYSREFx_DELAY_Q | SYSREFx_DELAY_I |
---|---|---|---|---|---|---|
/2 |
Before 1st edge |
I |
-1, +1 |
"11" |
0 |
127 |
After 1st edge |
Qz |
-1, +1 |
"01" |
127 |
0 |
|
After 2nd edge |
Iz |
-1, +1 |
"00" |
0 |
127 |
|
/4 |
Before 1st edge |
Qz |
-2, +2 |
"01" |
127 |
0 |
After 1st edge |
Iz |
-2, +2 |
"00" |
0 |
127 |
|
After 2nd edge |
Q |
-2, +2 |
"10" |
127 |
0 |
|
/8 |
Before 1st edge |
Qz |
-5, +3 |
"01" |
127 |
0 |
After 1st edge |
Qz |
-4, +4 |
"01" |
127 |
0 |
|
After 2nd edge |
Qz |
-3, +5 |
"01" |
127 |
0 |
|
/16 |
Before 1st edge |
I |
-9, +7 |
"11" |
0 |
127 |
After 1st edge |
I |
-8, +8 |
"11" |
0 |
127 |
|
After 2nd edge |
I |
-7, +9 |
"11" |
0 |
127 |
Repeater retime mode is required to perform the SYSREF windowing in the initial phase to synchronize the SYSREF_DELAY_DIV in multiple devices. The user can later choose the SYSREFx_DELAY_PHASE, SYSREF_DELAY_Q and SYSREFx_DELAY_I settings for the selected edge for the SYNC.
This configuration must set the device in SYSREF_MODE R17[1:0] value "2" (Repeater mode) and SYSREF_DELAY_BYPASS R72[1:0] value "2" (Delay gen engaged in all modes).