SNAS800B July 2021 – February 2024 LMX1204
PRODUCTION DATA
SYSREF allows a low frequency JESD204B/C compliant signal to be produced that is reclocked to a main or LOGICLK output. The delays between the CLKOUT and SYSREF outputs are adjustable with software. The SYSREF output can be configured as a generator using the internal SYSREF divider, or as a repeater duplicating the signal on the SYSREFREQ pins. The SYSREF generator for both the main clocks and the LOGICLK output are the same.
SYSREF_MODE | DESCRIPTION |
---|---|
0 | Generator Mode Internal generator creates a continuous stream of SYSREF pulses. The SYSREFREQ pins or the SYSREFREQ_SPI bit can be used to gate the SYSREF divider from the channels for improved noise isolation without disrupting the synchronization of the SYSREF dividers. The SYSREFREQ pins or the SYSREFREQ_SPI bit must be high for a SYSREF output to come out. |
1 | Pulser Internal generator generates a burst of 1 - 16 pulses that is set by SYSREF_PULSE_COUNT that occurs after a rising edge on the SYSREFREQ pins or after changing SYSREFREQ_SPI bit from 0 to 1 (assuming SYSREFREQ pins to be forced to a low state). |
2 | Repeater Mode SYSREFREQ pins input are reclocked to clock outputs and then delayed in accordance to the SYSREF_DELAY_BYPASS field before sent to the SYSREFOUT output pins. |
To operate the SYSREFREQ_SPI bit controlled SYSREF output (Pulser) and SYNC, set the SYSREFREQ pins to low logic state externally. For example, make sure the SYSREFREQ_N pin is at a higher level (400mV) than the SYSREFREQ_P pin and maintain the input common-mode voltage requirement.
As an example, to maintain the minimum 400mV voltage difference for a VCC of 2.5V, the current draw through 100Ω is 4mA. In this example, keep the SYSREFREQ_P pin at 1.4V DC, set the R2 to 350Ω and the R1 to 175 Ω with 1.8V at SYSREFREQ_N pin.