If using an output
single-ended, terminate the complementary side so that the impedance as seen
looking out from the complementary side is similar to side that is
used.
GND pins on the outer
perimeter of the package can be routed on the package back to the DAP.
Minimize the length of the
CLKIN trace for optimal phase noise. Poor matching can degrade the noise
floor.
Verify that the DAP on
device is well-grounded with many vias.
Use a low loss dielectric material, such as Rogers 4350B, for optimal output
power.
Be aware that if all the
outputs and SYSREF are operating, the current consumption can be high enough
to exceed the recommended internal junction temperature of 125°C; a heat
sink can be necessary.