SNAS850 December 2024 LMX1205
ADVANCE INFORMATION
Table 8-1 shows the design parameters for this example.
If not all outputs are used, TI recommends to compress the layout to minimize trace lengths, especially that of the input trace.
PARAMETER | VALUE |
---|---|
LMX2820 Input Frequency | 100MHz |
LMX2820 Output Frequency | 6.4GHz |
LMX1205 Input Clock Frequency | 6.4GHz |
LMX1205 Output Clock Frequency | 6.4GHz |
LMX1205 | Buffer Mode |