SNAS866 December 2023 LMX1214
PRODUCTION DATA
The LMX1214 supports pin mode for individual clock output control, mux selection and few dividers settings.
Below are the pin control options:
CLKOUT0 and CLKOUT1 have individual output control pins, whereas CLKOUT2 and CLKOUT3 uses a common control pin. These pins will enable or disable the CLKOUT of particular channel outputs. Output channels can be controlled through SPI when CLKx_EN pin is high (1).
CLKx_EN | CHANNEL OUTPUT STATE | SPI OVERRIDE CONTROL |
---|---|---|
0 | Disable Channel Output | No |
1 | Enable Channel Output | Yes |
The device can function in buffer mode or divider mode, which can be set through the MUXSEL pin.
MUXSEL | Mode Selection | SPI OVERRIDE CONTROL |
---|---|---|
0 | Buffer Mode | Yes |
1 | Divider Mode | No |
When the divider mode is selected by MUXSEL pin logic or SPI control, the divider values (/2, /3 or /4) are selected by DIVSELx pin logic.
DIVSEL1 | DIVSEL0 | DIVIDER VALUE |
---|---|---|
0 | 0 | SPI Override |
0 | 1 | 2 |
1 | 0 | 3 |
1 | 1 | 4 |