SNAS866 December 2023 LMX1214
PRODUCTION DATA
The device can configure in high frequency clock buffer mode or divider mode. Each mode requires the below register configurations to function.
REGISTER ADDRESS | BIT | FIELD | FUNCTION | BUFFER | DIVIDER |
---|---|---|---|---|---|
R25 |
2:0 |
CLK_MUX |
Select the mode |
1 |
2 |
R25 |
5:3 |
CLK_DIV |
Select the division value |
x |
CLK_DIV 0x1 = ÷2 0x2 = ÷3 0x3 = ÷4 0x4 = ÷5 0x5 = ÷6 0x6 = ÷7 0x7 = ÷8 |