SNAS866 December 2023 LMX1214
PRODUCTION DATA
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | |
R0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | POWERDOWN | 0 | 0 |
R2 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | SMCLK_EN | 0 | 0 | 0 | 1 | 1 |
R3 | CLKOUT3_EN | CLKOUT2_EN | CLKOUT1_EN | CLKOUT0_EN | 1 | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 1 | 1 | 0 |
R4 | 0 | 0 | CLKOUT1_PWR | CLKOUT0_PWR | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
R5 | 0 | 0 | 1 | 1 | 0 | 1 | 1 | 0 | 1 | 1 | CLKOUT3_PWR | CLKOUT2_PWR | ||||
R7 | 0 | 1 | 0 | AUXCLKOUT_VCM | 1 | 0 | AUXCLK_DIV_PWR_PRE | 0 | 1 | 1 | AUXCLKOUT_PWR | 1 | ||||
R8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | AUXCLK_DIV_PRE | AUXCLKOUT_EN | 0 | 0 | 0 | AUXCLKOUT_FMT | |||
R9 | SYNC_VCM | SYNC_EN | 0 | AUXCLK_DIV_BYP | 0 | AUXCLK_DIV | ||||||||||
R11 | rb_CLKPOS | |||||||||||||||
R12 | rb_CLKPOS[31:16] | |||||||||||||||
R13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | SYNC_DLY_STEP | |
R14 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | CLKPOS_CAPTURE_EN | 1 | SYNC_LATCH |
R15 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 | 0 | SYNC_DLY | SYNC_CLR | |||||
R23 | TS_EN | 1 | MUXOUT_EN | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R24 | 0 | 0 | 0 | 0 | rb_TS | TS_CNT_EN | ||||||||||
R25 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | CLK_DIV_RST | CLK_DIV | CLK_MUX | ||||
R75 | rb_CLKOUT2_EN | rb_CLKOUT1_EN | rb_CLKOUT0_EN | rb_MUXSEL1 | 0 | 0 | 0 | 0 | 0 | rb_DIVSEL1 | rb_DIVSEL0 | rb_CE | 0 | 1 | 1 | 0 |
R79 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 |
R86 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | MUXOUT_EN_OVRD | 0 | 0 |
R90 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | AUXCLK_DIV_BYP3 | AUXCLK_DIV_BYP2 | 0 | 0 | 0 | 0 | 0 |
Programming is NOT required for buffer mode, but can be done to enable other features and enhancements | ||||||||||||||||
Registers | Enhancements | |||||||||||||||
R0, R3, R4, and R5 | Outputs | |||||||||||||||
R2, R75 | Pin Modes | |||||||||||||||
R7,R8,,R9,R79,R90 | AUXCLK. R79 and R90 are only needed if using a divide by 1 if bypassing the pre-divider for the AUXCLK | |||||||||||||||
R11,R12,R13,R14,R15 | SYNC | |||||||||||||||
R23, R24, R86 | MUXOUT, Readback, and Temp Sensor | |||||||||||||||
R25 | Main Divide |