SNAS883 June 2024 LMX1860-SEP
PRODUCTION DATA
LMX1860-SEP Multiplier Output the total plot is the sum of the noise of the LMX1860-SEP multiplier noise and the LMX2615-SP 3GHz output (scaled to 6GHz by adding 6dB). Note that the LMX1860-SEP does increase the phase noise in the 1MHz to 20MHz range, but beyond 20MHz, the input multiplier actually filters the output noise floor.