SNAS883 June 2024 LMX1860-SEP
PRODUCTION DATA
The output buffers have a format that is open collector with an integrated pullup resistor, similar to CML.
The CLKOUTx_EN bits can enable the output buffers. The output power of the buffers can be individually set with CLKOUTx_PWR field. However, these fields only control the output buffer, not the internal channel path that drives this buffer. To power down the entire path, disable the CHx_EN bit.
CHx_EN | INTERNAL CHANNEL PATH | CLKOUTx_EN | CLKOUTx_PWR | OUTPUT BUFFER |
---|---|---|---|---|
0 | Powered Down | Don't Care | Don't Care | Powered Down |
1 | Powered Up | 0 | Don't Care | Powered Down |
1 | 0 | Minimum | ||
1 | ||||
... | ||||
7 | Maximum |