SNAS851 December 2023 LMX1906-SP
PRODUCTION DATA
The chip enable pin is used to enable and disable the device. The chip enable can be controlled through SPI, when CE pin is high (1).
CE LOGIC | DEVICE STATUS | SPI OVERRIDE CONTROL |
---|---|---|
0 |
Disable |
No |
1 |
Enable |
Yes |