SNAS851 December 2023 LMX1906-SP
PRODUCTION DATA
In many cases, not all pins are used. Table 7-1 lists the recommendation on how to handle these unused pins.
PIN(S) | TREATMENT |
---|---|
All VCC Pins | These pins must always be connected to the power supply. If the block that powers by these VCC pins (as implied by the pin name) is not used, then the bypassing can be minimized or eliminated. |
SYSREFREQ |
|
CLKIN Complementary Input | If driving single-ended input, the complementary pin terminate with 50-Ω resistor AC-coupled to ground. |
VBIAS01 and VBIAS23 | If multiplier is not used, connect these pins capacitor (1 µF) to ground. |
CLKOUT SYSREFOUT LOGICLKOUT LOGISYSREFOUT |
If not used, connect a AC-coupling capacitor and 50 Ω to ground. |
CE, CLKx_EN, LOGIC_EN, SYSREF_EN |
|
CAL, MUXSELx, DIVSELx, PWRSELx |
|