SNAS851 December 2023 LMX1906-SP
PRODUCTION DATA
The SYSREFREQ_P and SYSREFREQ_N pins can be driven either AC or DC coupled. When driven AC coupled, the common-mode voltage can be adjusted with the SYSREFREQ_VCM bit.
SYSREFREQ_VCM | COMMON-MODE VOLTAGE |
---|---|
0 | 1.3 V AC-coupled |
1 | 1.1 V AC-coupled |
2 | 1.5 V AC-coupled |
3 | No Bias (DC Coupled) |