SNAS851 December   2023 LMX1906-SP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagram
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Range of Dividers and Multiplier
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power On Reset
      2. 6.3.2 Temperature Sensor
      3. 6.3.3 Clock Outputs
        1. 6.3.3.1 Clock Output Buffers
        2. 6.3.3.2 Clock MUX
        3. 6.3.3.3 Clock Divider
        4. 6.3.3.4 Clock Multiplier
          1. 6.3.3.4.1 General Information about the Clock Multiplier
          2. 6.3.3.4.2 State Machine Clock for the Clock Multiplier
            1. 6.3.3.4.2.1 State Machine Clock
          3. 6.3.3.4.3 Calibration for the Clock Multiplier
          4. 6.3.3.4.4 Lock Detect for the Clock Multiplier
          5. 6.3.3.4.5 Watchdog Timer
      4. 6.3.4 Device Functional Modes Configurations
      5. 6.3.5 LOGICLK Output
        1. 6.3.5.1 LOGICLK Output Format
        2. 6.3.5.2 LOGICLK_DIV_PRE and LOGICLK_DIV Dividers
      6. 6.3.6 SYSREF
        1. 6.3.6.1 SYSREF Output Buffers
          1. 6.3.6.1.1 SYSREF Output Buffers for Main Clocks (SYSREFOUT)
          2. 6.3.6.1.2 SYSREF Output Buffer for LOGICLK
        2. 6.3.6.2 SYSREF Frequency and Delay Generation
        3. 6.3.6.3 SYSREFREQ pins and SYSREFREQ_FORCE Field
          1. 6.3.6.3.1 SYSREFREQ Pins Common-Mode Voltage
          2. 6.3.6.3.2 SYSREFREQ Windowing Feature
            1. 6.3.6.3.2.1 General Procedure Flowchart for SYSREF Windowing Operation
            2. 6.3.6.3.2.2 SYSREFREQ Repeater Mode With Delay Gen (Retime)
            3. 6.3.6.3.2.3 Other Pointers With SYSREF Windowing
            4. 6.3.6.3.2.4 For Glitch-Free Output
            5. 6.3.6.3.2.5 If Using SYNC Feature
          3. 6.3.6.3.3 SYNC Feature
      7. 6.3.7 Pin Mode Control
        1. 6.3.7.1 Chip Enable (CE)
        2. 6.3.7.2 Output Channel Control
        3. 6.3.7.3 Logic Output Control
        4. 6.3.7.4 SYSREF Output Control
        5. 6.3.7.5 Device Mode Selection
        6. 6.3.7.6 Divider or Multiplier Value Selection
        7. 6.3.7.7 Calibration Control Pin
        8. 6.3.7.8 Output Power Control
  8. Application and Implementation
    1. 7.1 Applications Information
      1. 7.1.1 SYSREFREQ Input Configuration
      2. 7.1.2 Treatment of Unused Pins
      3. 7.1.3 Current Consumption
    2. 7.2 Typical Applications
      1. 7.2.1 Local Oscillator Distribution Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Plots
      2. 7.2.2 JESD204B/C Clock Distribution Application
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Power-Up Timing
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
    5. 7.5 Register Map
      1. 7.5.1 Device Registers
  9. Device and Documentation Support
    1. 8.1 Device Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

SYSREF

SYSREF allows a low frequency JESD204B/C compliant signal to be produced that is reclocked to a main or LOGICLK output. The delays between the CLKOUT and SYSREF outputs are adjustable with software. The SYSREF output can be configured as a generator using the internal SYSREF divider, or as a repeater duplicating the signal on the SYSREFREQ pins. The SYSREF generator for both the main clocks and the LOGICLK output are the same.

Table 6-8 SYSREF Modes
SYSREF_MODE DESCRIPTION
0 Generator Mode

Internal generator creates a continuous stream of SYSREF pulses. The SYSREFREQ pins or the SYSREFREQ_FORCE bit can be used to gate the SYSREF divider from the channels for improved noise isolation without disrupting the synchronization of the SYSREF dividers. The SYSREFREQ pins or the SYSREFREQ_FORCE bit must be high for a SYSREF output to come out.

1 Pulser

Internal generator generates a burst of 1 - 16 pulses that is set by SYSREF_PULSE_CNT that occurs after a rising edge on the SYSREFREQ pins or after changing SYSREFREQ_FORCE bit from 0 to 1 (assuming SYSREFREQ pins to be forced to a low state).

2 Repeater Mode

SYSREFREQ pins input are reclocked to clock outputs and then delayed in accordance to the SYSREF_DLY_BYP field before sent to the SYSREFOUT output pins.

GUID-20231218-SS0I-6RNR-2XQK-PCKKCSB0MR25-low.svg Figure 6-3 Functional Block Diagram of SYSREF Circuitry in Generator Mode
GUID-20231120-SS0I-M0KZ-J3GL-JMLGSC0LL6TM-low.svg Figure 6-4 Functional Block Diagram of SYSREF Circuitry in Pulser Mode
GUID-20231120-SS0I-XQDQ-HGTX-FBSCDZBLJLXG-low.svg Figure 6-5 Functional Block Diagram of SYSREF Circuitry in Repeater Mode

To operate the SYSREFREQ_FORCE bit controlled SYSREF output (Pulser) and SYNC, set the SYSREFREQ pins to low logic state externally. For example, make sure the SYSREFREQ_N pin is at a higher level (400 mV) than the SYSREFREQ_P pin and maintain the input common-mode voltage requirement.

GUID-20231214-SS0I-N8FH-91Q6-3DCSPQ7L1QSX-low.svg Figure 6-6 SYSREFREQ Pin Logic Low Setup

As an example, to maintain the minimum 400-mV voltage difference for a VCC of 2.5 V, the current draw through 100 Ω will be 4 mA. In this example, keep the SYSREFREQ_P pin at 1.4-V DC, set the R2 to 350 Ω and the R1 to 175 Ω with 1.8 V at SYSREFREQ_N pin.